(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wide wound diameter at φ56mm; the coiled part can be extended up to 10 times its length, allowing a wide range of applications. Internal diameter of tube 5, external diameter 8.
Type | Curled Hose | Material | Urethane | Color | Green |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Applicable Fluid | Air | O.D.(Ø) | 8 |
I.D. [Distinction] | ~5 | I.D.(Ø) | 5 | Number of Bores(per piece) | 1 |
Material, Urethane | Polyurethane | Minimum Bending Radius(mm) | 56 | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance |
Operating Temperature Range (when using air)(℃) | -10::70 | Burst Pressure(MPa) | 2.6 | Operating Air Pressure(MPa) | Up to 0.7 |
Nipple size | G1/4 Female Thread |
Please check the type/dimensions/specifications of the part CHL20 in the Tubing - Polyurethane, Thick Coil, CHL Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy