(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, Female BSPP, GS Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
GS650
GS750
GS850
GS950
Part NumberMinimum order quantityVolume DiscountDays to Ship Curl length A
(mm)
Effective extension
(m)
1 Piece(s)Available

8 Days or more

650Approx. 2.0
1 Piece(s)Available

8 Days or more

750Approx. 2.5
1 Piece(s)Available

8 Days or more

850Approx. 3.0
1 Piece(s)Available

8 Days or more

950Approx. 3.5

Loading...

  1. 1

Basic Information

Type Curled Hose Material Urethane Color Green
O.D. [Distinction] ~10 Applicable Fluid Air O.D.(Ø) 10
I.D. [Distinction] ~7 I.D.(Ø) 6.5 Number of Bores(per piece) 1
Material, Urethane Polyurethane Minimum Bending Radius(mm) 39 Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance
Operating Temperature Range (when using air)(℃) -10::70 Operating Air Pressure(MPa) Up to 0.7 Nipple size G1/4 Female Thread

Additional Products in this Category

Tech Support