(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SB Socket D Type - Drainage Fitting (Part Numbers)

SB Socket D Type - Drainage Fitting
  • Volume Discount

Fast and easy repairs to leakage from drainage fittings.
[Compatible fittings] Screw-drainage pipe fittings (JIS B 2303) made of iron only. Drainage pipe fittings (by Daidore Co., Ltd., Hasegawa Foundry Co. Ltd.) * Cannot be used with 45°Y and 45° double Y types.

Part Number

Configured Part Number is shown.

Part Number
SB-40DE
SB-50DE
SB-65DE
SB-80DE
SB-100DE
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter Applicable Fitting Thickness (t)
(mm)
Applicable Fitting O.D. (F)
(mm)
Applicable Fitting Width (h)
(mm)
1 Piece(s)Available

11 Days or more

40A4.56413
1 Piece(s)Available

11 Days or more

50A57813
1 Piece(s)Available

11 Days or more

65A5.59615
1 Piece(s)Available

11 Days or more

80A611117
1 Piece(s)Available

11 Days or more

100A7.513921

Loading...

  1. 1

Basic Information

Types Repair Clamp Applicable Pipe Steel pipe / Fitting Applicable Fluids Water / Chemical / Oils and Fats
Maximum Gas Pressure used [Max. Operating Pressure](MPa) 1.0 Rubber Sleeve Material EPDM Synthetic Rubber Casing Material 304 Stainless Steel
Tightening Bolt Hexagon head bolt

Additional Products in this Category

Tech Support