(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Cross - Fixed, NW Series (NW16-X)

Cross - Fixed, NW Series NW16-X
  • Volume Discount

[Features]
· With SUS316L, please indicate "-6L" at the end of the part number (or 316L).
· Products of special dimensions can be manufactured.

PDF

Part Number

Configured Part Number is shown.

NW16-X

 
Part Number
NW16-X
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10NW1621.716

Loading...

  1. 1

Basic Information

Type NW Connecting parts Fitting Type Cross Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW16-X in the Cross - Fixed, NW Series series.

Products like this...

Part Number
NW25-X
NW40-X
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10NW2527.223
1 Piece(s)Available

8 Days or more

10NW4042.737.1

Additional Products in this Category

Tech Support