(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Fixed, NW Series

Tee - Fixed, NW Series
  • Volume Discount

[Features]
· Products conforming to special dimensions can be fabricated

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NW16-T
NW25-T
NW40-T
NW50-T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10NW1621.716
1 Piece(s)Available

8 Days or more

10NW2527.223
1 Piece(s)Available

8 Days or more

10NW4042.737.1
1 Piece(s)Available

8 Days or more

10NW5060.554.9

Loading...

  1. 1

Basic Information

Type NW Connecting parts Fitting Type Tee Material 304 Stainless Steel

Additional Products in this Category

Tech Support