(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW Flange Series Special NW Flange (NW40/40A-20L)

Part Number

Configured Part Number is shown.

NW40/40A-20L

 
Part Number
NW40/40A-20L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
Type Length L
(mm)
1 Piece(s)Available

9 Days or more

10NW4048.643b20

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Special Flange
Material 304 Stainless Steel

Please check the type/dimensions/specifications of the part NW40/40A-20L in the NW Flange Series Special NW Flange series.

Products like this...

Part Number
NW25/25A-20L
NW25/25A-30L
NW40/20A-20L
NW40/40A-30L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
Type Length L
(mm)
1 Piece(s)Available

8 Days or more

10NW253428.4b20
1 Piece(s)Available

8 Days or more

10NW253428.4b30
1 Piece(s)Available

8 Days or more

10NW4027.223a20
1 Piece(s)Available

8 Days or more

10NW4048.643b30

Additional Products in this Category

Tech Support