(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Molding Bellows MFO (KF Flange x Pipe)

Molding Bellows MFO (KF Flange x Pipe)
  • Volume Discount

Using our proprietary manufacturing methods, the number of ridges can be adjusted to suit your application. Connecting hardware is also processed and procured through our own network. These can all be joined with vacuum piping to provide greater design freedom.

[Features]
· The usual manufacturing method creates the predetermined number of ridges in a single run. However, we have developed a unique manufacturing method that allows the production of a number of ridges that can be selected according to the specifications. This allows us to offer products that are designed to match specific lengths and service life requirements.
· Connecting hardware (flanges) are also processed or procured to provide a greater selection range. Connection to vacuum pipes is also possible, which increases the design flexibility.
· We have a full lineup of catalog products that has been expanded for high-demand products.
· In addition to the highly sought after KF flanges, we also offer JIS vacuum flanges and CF flanges, etc.
· The lineup includes widely used molded bellows dies. We also develop new sizes while responding to quick-turnaround demands.
· In addition, we also offer circular bellows in different diameter sizes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFO-025
MFO-040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Flange End‐to‐End Dimension L
1 Piece(s)Available

8 Days or more

103322.5KF25×20A100
1 Piece(s)Available

8 Days or more

105842.7KF40×32A110

Loading...

  1. 1

Basic Information

Connecting Part ISO-KF flange×pipe end Types Bellows Applicable Fluid Air (Vacuum)
Bellow material 316L Stainless Steel Flange Material 316 Stainless Steel Pipe Material 316 Stainless Steel

Additional Products in this Category

Tech Support