(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

・Crow Clamp (for Bolt Flanges, Both End ISO-MF Flange) Double Type (Part Numbers)

・Crow Clamp (for Bolt Flanges, Both End ISO-MF Flange) Double Type
  • Volume Discount

Nickel plated lubricator series

[Features]
The ISO1609-compliant MF (Multi-Fastener) flange uses a crow-clamp coupling to absorb assembly error and improves ease of construction.
In addition, using single-crow clamps, it can be connected directly to the piping flanges, in a vacuum chamber, and the cab be used to reduce the number of parts and save space.
・In addition to catalog items, we are designing and manufacturing of special forms in accordance with the operating environment.

Part Number

Configured Part Number is shown.

MCM-5003

Part Number
MCM-5003
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Clamp Clamp Type Double Material 304 Stainless Steel
Flange NW250 Flange Small Diameter Side NW32

Please check the type/dimensions/specifications of the part MCM-5003 in the ・Crow Clamp (for Bolt Flanges, Both End ISO-MF Flange) Double Type series.

Additional Products in this Category

Tech Support