(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Gauge Seal Port (KF Flange Type)

Gauge Seal Port (KF Flange Type)
  • Volume Discount

Connecting pipes use JIS standard sizes (only KF-16 uses 20 mm outer diameter, 2 mm thick pipes). The sealing surface of the flange is protected by a protective cap and tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCO-1025
MCO-1040
MCO-1050
MCO-2025
MCO-2040
MCO-2050
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10KF252515
1 Piece(s)Available

8 Days or more

10KF402515
1 Piece(s)Available

16 Days or more

10KF502515
1 Piece(s)Available

8 Days or more

10KF252818
1 Piece(s)Available

16 Days or more

10KF402818
1 Piece(s)Available

16 Days or more

10KF502818

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Adaptor Type Gauge Seal Port

Additional Products in this Category

Tech Support