(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW Center Ring (with Net)

NW Center Ring (with Net)
  • Volume Discount

NW Center Ring (with net) for vacuum piping

[Features]
・Wire mesh for duct: SUS304.
· Includes Viton O ring.
· Can be used in temperature environments of up to 150℃.
· Standard mesh size: #8.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCK-2010-MS
MCK-2016-MS
MCK-2025-MS
MCK-2040-MS
MCK-2050-MS
MCK-2080-MS
MCK-2100-MS
MCK-2160-MS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange
1 Piece(s)Available

8 Days or more

10KF10
1 Piece(s)Available

8 Days or more

10KF16
1 Piece(s)Available

8 Days or more

10KF25
1 Piece(s)Available

8 Days or more

10KF40
1 Piece(s)Available

8 Days or more

10KF50
1 Piece(s)Available

8 Days or more

10KF80
1 Piece(s)Available

8 Days or more

10KF100
1 Piece(s)Available

8 Days or more

10KF160

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Rings with Net Center Ring (or Inner Ring) Material 304 Stainless Steel
Mesh Size #8

Additional Products in this Category

Tech Support