(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PJ Clamp (KF Flange Type) (Part Numbers)

PJ Clamp (KF Flange Type)
  • Volume Discount

The connection pipe uses JIS standard sizes (outer diameter 20mm, thickness 2mm pipe on KF16 only). The sealing surface of the flange is protected by a cap and tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MST-1025
MST-1040
MST-1050
MST-1063
MST-1080
MST-1100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange
1 Piece(s)Available

8 Days or more

10KF25
1 Piece(s)Available

8 Days or more

10KF40
1 Piece(s)Available

8 Days or more

10KF50
1 Piece(s)Available

8 Days or more

10KF63
1 Piece(s)Available

8 Days or more

10KF80
1 Piece(s)Available

8 Days or more

10KF100

Loading...

  1. 1

Basic Information

Type PJ Clamp Clamp Type Standard Clamp Material Block: Aluminum / Joint Plate: 304 Stainless Steel / Knob: Stainless Steel (SUS303B)

Additional Products in this Category

Tech Support