(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Casters - With integrated leveler, made of threaded steel.

Casters - With integrated leveler, made of threaded steel.
  • Volume Discount

Casters with integrated leveler, threaded steel, elastomer wheel material, load ranges from 35.01 to 140.00daN. Wide range of configurable dimensions.

Part Number
CABF50UB
CABF50UW
CABF75UW
CNBF50UB
CNBF50UW
CNBF75UB
CNBF75UW
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Screw Diameter M1 Wheel Dia. D
(φ)
Wheel Width B
(mm)
Turning Radius E
(mm)
Color Adjuster
1 Piece(s)Available

8 Days or more

35.01~80.0058.867M12507030BlackPresence
1 Piece(s)Available

9 Days or more

35.01~80.0058.867M12507030WhitePresence
1 Piece(s)Available

12 Days or more

80.01~140.00117.696M16758535WhitePresence
1 Piece(s)Available

9 Days or more

35.01~80.0058.867M12507030BlackNo
1 Piece(s)Available

8 Days or more

35.01~80.0058.867M12507030WhiteNo
1 Piece(s)Available

8 Days or more

80.01~140.00117.696M16758535BlackNo
1 Piece(s)Available

8 Days or more

80.01~140.00117.696M16758535WhiteNo

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper No Wheel Material Elastomer
Wheel Characteristics No Metal Piece(Fittings etc.,) Material 1018 Carbon Steel (SS400 Equivalent) Application Streamlining of Logistics, Hand Truck

Additional Products in this Category

Tech Support