(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JOPLA W Series (for water Piping), Plug, Nut Type (Part Numbers)

JOPLA W Series (for water Piping), Plug, Nut Type
  • Volume Discount

Lightweight plastic joints for water piping. It can be easily removed with one-touch connection method.

[Features]
· Easy removal with one-touch connection method.
· [Products compliant with the Food Sanitation Act of Japan] have been used for the water contact part sealing, packing part material and lubricant (grease).
· All parts are made with stainless steel. Excellent rust resistance.
· Safety locking mechanism

Part Number

Configured Part Number is shown.

Part Number
JN-5W
JN-6.5W
JN-8W
JN-8.5W
JN-9W
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter × Outer Diameter φmm)
1 Piece(s)Available

8 Days or more

5×8
1 Piece(s)Available

9 Days or more

6.5×10
1 Piece(s)Available

9 Days or more

8×12
1 Piece(s)Available

8 Days or more

8.5×12.5
10 Piece(s)Available

9 Days or more

9×15

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials No Sealing Material
Applicable Fluid Water Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Nut Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support