(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Doppler W Series (Water Pipe) Plug - Male Screw Type (Part Numbers)

Doppler W Series (Water Pipe) Plug - Male Screw Type
  • Volume Discount

Lightweight plastic joints for water piping. One-touch connection method enables easy desorbing.

[Features]
· Increased flow rate with new type of valve.

Part Number

Configured Part Number is shown.

Part Number
JS-02W
JS-03W
JS-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship Mating Female Thread Size
1 Piece(s)Available

8 Days or more

Rc(PT)1/4
1 Piece(s)Available

8 Days or more

Rc(PT)3/8
1 Piece(s)Available

8 Days or more

Rc(PT)1/2

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials No Sealing Material
Applicable Fluid Water Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Male Threads Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support