(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joplax W Series (for water Supply Pipes) Socket (Fluorine Rubber Specification) Bamboo Shoot Type (Part Numbers)

Joplax W Series (for water Supply Pipes) Socket (Fluorine Rubber Specification) Bamboo Shoot Type
  • Volume Discount

Lightweight plastic joint for water piping. Fluorine rubber is used for all sealing materials, providing superior chemical-resistance.

[Features]
· Lightweight plastic joint safe for water piping.
· Lightweight and workable with high corrosion resistance.
· Widely used for built-in water filters.
· One-touch connection type for easy insertion/removal.
· [Products compliant with the Food Sanitation Laws of Japan] have been used for the water contact element sealing, packing material and lubricant (grease).
· All parts are made with stainless steel. Excellent rust resistance.
· Safety locking mechanism included

Part Number

Configured Part Number is shown.

Part Number
TTV-2NR
TTV-3NR
TTV-4NR
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
5 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

9 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials Fluorine Rubber
Applicable Fluid Water Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support