(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow Plug, Bamboo Shoot Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
JTL-02
JTL-03
JTL-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
10 Piece(s)Available

9 Days or more

7
10 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials No Sealing Material
Applicable Fluid Water / Air Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support