(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.
[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
*Combining products within the same series is recommended.
Part Number
Configured Part Number is shown.
JN-5N
Type | Standard | Body Material | Polyacetal (POM) | Adhesive Materials | No Sealing Material |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Plug | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Nut Type | Operating Environment, Applications | Standard | Normal Operating Pressure | 0.98MPa or Less |
Operating Temperature Range(℃) | 0~50 |
Please check the type/dimensions/specifications of the part JN-5N in the Joplax ES Series (for Air) Plug Nut Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy