(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Castle & Crown Nuts - Kalei Nut, Flat, Steel, SF

Castle & Crown Nuts - Kalei Nut, Flat, Steel, SF
  • Volume Discount

Press nut that can obtain a high mounting strength thanks to the knurled portion under the neck.
[Features]
· Press fit the hexagonal body of the flat nut to the base material using existing pneumatic/hydraulic press to prevent rotation of the nut.
· Metal flow to the groove prevents the nut from coming out. Mount the nut using press-fitting to thin or unsuitable for welding base materials.
· Fully embedded type so both sides have a flat finish. Nut optimal for compacting of product.
[Applications]
· Optimal for mounting nuts in locations with strict layouts, as both faces will be flat.
· Ideal for use in general sheet metal where the strength is insufficient by tapping into an aluminum workpiece of 1.5 mm or more.
· Used as part of the necessity of flattening both sides of sheet metal. For communication equipment and server-related applications.
· Also optimal for mounting electronic parts thanks to nickel plating processing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SF319
SF414
SF419
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Full length H
(mm)
1 Piece(s)Available

8 Days or more

1031.9
1 Piece(s)Available

8 Days or more

1041.4
1 Piece(s)Available

8 Days or more

1041.9

Loading...

  1. 1
 

Basic Information

Material Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Recessed Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support