(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Castle & Crown Nuts - Kalei Nut, Steel/Stainless Steel/Brass

Castle & Crown Nuts - Kalei Nut, Steel/Stainless Steel/Brass
  • Volume Discount

Mount the nut using press fitting to thin or unsuitable for welding base materials.
[Features]
· Press nut that can obtain a high mounting strength thanks to the knurled portion under the neck.
· Portion of the nut under the neck has a unique shape (knurled, grooved) and so a high mounting strength can be obtained.
· Post-processing such as rust-proof processing, sputtering treatment for weld-on nuts, etc., not required.
· Product can be press fit to a stainless steel base material with low hardness (Hv 160 or less).
[Applications]
· Often used in medical equipment as well as automobiles.

Part Number

Configured Part Number is shown.

Part Number
B3-09
B4-09
B5-09
B6-09
S2-09-3W
S2.6-09-3W
S3-05-3W
S3-07-3W
S3-09-3W
S3-15-3W
S4-05-3W
S4-07-3W
S4-09-3W
S4-15-3W
S5-09-3W
S5-15-3W
S6-09-3W
S6-15-3W
S8-19-3W
S10-19-3W
S12-29-3W
S16-34-3W
S20-39-3W
SS2.5-09
SS2.6-09
SS3-09
SS3-15
SS4-09
SS4-15
SS5-09
SS5-15
SS6-09
SS6-15
SS8-19
SS10-19
SS12-29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) size (h) under the neck
(mm)
1 Piece(s)Available

8 Days or more

103[Brass] BrassNoNo0.9
1 Piece(s)Available

8 Days or more

104[Brass] BrassNoNo0.9
1 Piece(s)Available

8 Days or more

105[Brass] BrassNoNo0.9
1 Piece(s)Available

8 Days or more

106[Brass] BrassNoNo0.9
1 Piece(s)Available

8 Days or more

102[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

102.6[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent ChromateTrivalent White0.5
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent ChromateTrivalent White0.7
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

103[Steel] SteelTrivalent ChromateTrivalent White1.5
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent White0.5
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent White0.7
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent White1.5
1 Piece(s)Available

8 Days or more

105[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

105[Steel] SteelTrivalent ChromateTrivalent White1.5
1 Piece(s)Available

8 Days or more

106[Steel] SteelTrivalent ChromateTrivalent White0.9
1 Piece(s)Available

8 Days or more

106[Steel] SteelTrivalent ChromateTrivalent White1.5
1 Piece(s)Available

Same day

Stock

108[Steel] SteelTrivalent ChromateTrivalent White1.9
1 Piece(s)Available

8 Days or more

1010[Steel] SteelTrivalent ChromateTrivalent White1.9
1 Piece(s)Available

8 Days or more

1012[Steel] SteelTrivalent ChromateTrivalent White2.9
1 Piece(s)Available

8 Days or more

1016[Steel] SteelTrivalent ChromateTrivalent White3.4
1 Piece(s)Available

8 Days or more

1020[Steel] SteelTrivalent ChromateTrivalent White3.9
1 Piece(s)Available

8 Days or more

102.5[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

102.6[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

103[Stainless Steel] Stainless SteelNoNo1.5
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

104[Stainless Steel] Stainless SteelNoNo1.5
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

105[Stainless Steel] Stainless SteelNoNo1.5
1 Piece(s)Available

8 Days or more

106[Stainless Steel] Stainless SteelNoNo0.9
1 Piece(s)Available

8 Days or more

106[Stainless Steel] Stainless SteelNoNo1.5
1 Piece(s)Available

8 Days or more

108[Stainless Steel] Stainless SteelNoNo1.9
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless SteelNoNo1.9
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] Stainless SteelNoNo2.9

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Recessed Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support