(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Steel, Full Thread

Hex Socket Button Head Cap Screw - Steel, Full Thread
  • Volume Discount

[Product Specifications]
・Material: Steel
・Size: M3 - M12
・Threading: Complete Thread

PDF

Part Number

Configured Part Number is shown.

Part Number
UBCB3X6
UBCB3X8
UBCB3X12
UBCB4X8
UBCB4X10
UBCB4X12
UBCB4X15
UBCB5X10
UBCB5X12
UBCB5X15
UBCB5X16
UBCB5X20
UBCB5X25
UBCB6X10
UBCB6X12
UBCB6X15
UBCB6X16
UBCB6X18
UBCB6X20
UBCB6X25
UBCB6X30
UBCB8X10
UBCB8X12
UBCB8X15
UBCB8X20
UBCB8X25
UBCB8X30
UBCB8X35
UBCB10X20
UBCB10X25
UBCB10X30
UBCB10X35
UBCB10X40
UBCB12X20
UBCB12X25
UBCB12X30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Sales Unit Pitch
(mm)
1 Piece(s)Available

8 Days or more

1036Low Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038Low Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312Box/package0.5
1 Piece(s)Available

8 Days or more

1048Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10410Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10415Box/package0.7
1 Piece(s)Available

8 Days or more

10510Low Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10512Low Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10515Box/package0.8
1 Piece(s)Available

8 Days or more

10516Low Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10520Low Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10525Low Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10610Low Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10612Low Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10615Low Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10616Box/package1
1 Piece(s)Available

8 Days or more

10618Box/package1
1 Piece(s)Available

8 Days or more

10620Low Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10625Low Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10630Box/package1
1 Piece(s)Available

8 Days or more

10810Low Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10812Low Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10815Low Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10820Low Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10825Box/package1.25
1 Piece(s)Available

8 Days or more

10830Box/package1.25
1 Piece(s)Available

8 Days or more

10835Box/package1.25
1 Piece(s)Available

8 Days or more

101020Low Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101025Box/package1.5
1 Piece(s)Available

8 Days or more

101030Low Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101035Low Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101040Low Quantity (can be purchased from one)1.5
1 Piece(s)Available

8 Days or more

101220Box/package1.75
1 Piece(s)Available

8 Days or more

101225Box/package1.75
1 Piece(s)Available

8 Days or more

101230Box/package1.75

Loading...

  1. 1
 

Basic Information

Material Steel Surface Treatment (Details) No Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support