(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Button
[Thread ridge type] Unified fine threads UNF
[Mounting hole dimensions] Hex Socket
[Materials] Steel
[Surface treatment](Details) none
[Tip shape] Flat End
[Application] Standard
[Thread (inch)] No. 10 1/4 5/16 3/8 Length L, or l (inch) 1/4 3/8 1/2 5/8 3/4 1
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number
Configured Part Number is shown.
Part Number |
---|
UBCBF1/4-28X1/2 |
UBCBF5/16X1/2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (inch) |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 10 | 1/4 | |
1 Piece(s) | Available | 8 Days or more | 10 | 5/16 |
Part Number |
---|
Loading...
Detailed Shape | Button | Thread ridge Type | Unify Fine UNF | Length L or l (inch) | 1/2 |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Material | Steel | Surface Treatment (Details) | No |
Tip shape | Flat End | Sales Unit | Low Quantity Available beginning with 1 pc. | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy