(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Detailed shape: Button
· Thread ridge type: Unified coarse UNC
· Mounting hole dimensions: Hex Socket
· Material: Steel
· Surface treatment: None
· Tip shape: Flat end
· Application: Standard
· Thread (inch): M4, M6, M8, M10, 1/4, 5/16, 3/8, 1/2, 5/8
· Length (inch): 1/4, 3/8, 1/2, 5/8, 3/4, 1, 1 1/4, 1 1/2, 2
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Part Number
Configured Part Number is shown.
Part Number |
---|
UBCBC1/4-20X1/2 |
UBCBC1/4-20X3/4 |
UBCBC1/4-20X3/8 |
UBCBC1/4-20X5/8 |
UBCBC3/8-16X1/2 |
UBCBC5/16X1/2 |
UBCBC5/16X3/4 |
UBCBC5/16X5/8 |
Part Number |
---|
Loading...
Detailed Shape | Button | Thread ridge Type | Unified coarse UNC | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Material | Steel | Surface Treatment (Details) | No | Tip shape | Flat End |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy