(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small (Fine Thread) Triple Lock【250 Pieces Per Package】 (Part Numbers)

Small (Fine Thread) Triple Lock
  • Volume Discount

Small (fine thread) version of prevailing lock nuts. Mainly used on automobiles, load-carrying trays, casters, etc.

Part Number

Configured Part Number is shown.

STHRLF12-3W

Part Number
STHRLF12-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Surface Treatment Trivalent Chromate
Thread ridge type Metric fine Application / function Self- Locking Sales Unit Box/package
Surface Treatment (Details) Trivalent White Locking Type Three locknuts B(mm) 14
Pitch(mm) 1.25

Additional Products in this Category

Tech Support