(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

V-Lock Nut (Fine Thread)【200-300 Pieces Per Package】

V-Lock Nut (Fine Thread)
  • Volume Discount

The definitive double locking nut with fine threads. Mainly used for light electrical appliances, housing, fences, buildings, etc.

Part Number

Configured Part Number is shown.

Part Number
VLNF10
VLNF10-3W
VLNF10-C
VLNF10-U
VLNF12
VLNF12-3W
VLNF12-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010NoNo

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent ChromateTrivalent White

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Chromate PlatingChromate Plating

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Bright Chromate PlatingBright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012NoNo

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Trivalent ChromateTrivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Chromate PlatingChromate Plating

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric fine Application / function Self- Locking
Sales Unit Box/package Locking Type Friction Nut Pitch(mm) 1.25

Additional Products in this Category

Tech Support