(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ALINC, Countersunk【300 Pieces Per Package】 (Part Numbers)

ALINC, Countersunk
  • Volume Discount

Pilot hole not required. A special tip provides excellent ease of entry. Special screw with high strength.

Part Number

Configured Part Number is shown.

JPF-ARCSS4-50

Part Number
JPF-ARCSS4-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length under neck 50 Material 430 Stainless Steel
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Disc Thread ridge Type Drill Screw
Application Standard Applicable Mating Material Mounting Material + ALC Basic Shape Other screws
Tip shape Cone Point Additional Shapes Standard

Additional Products in this Category

Tech Support