(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch and Whitworth Screws - Hex Socket Head Cap, Unified Coarse, UBCC【1-100 Pieces Per Package】

Inch and Whitworth Screws - Hex Socket Head Cap, Unified Coarse, UBCC
  • Volume Discount

For Unbrako bolts, detailed attention has been paid to each dimension, such as high tightening torque and wide base surface.

Part Number

Configured Part Number is shown.

Part Number
UBCC1/2-13X2
UBCC1/2-13X3
UBCC1/2-13X3/4
UBCC1/2-13X4
UBCC1/2-13X5
UBCC1/2-13X5/8
UBCC1/2-13X6
UBCC1/2X1-1/2
UBCC1/2X1-1/4
UBCC1/2X1-3/4
UBCC1/2X2-1/2
UBCC1/2X2-1/4
UBCC1/2X3-1/2
UBCC1/2X3-1/4
UBCC1/2X4-1/2
UBCC1/2X5-1/2
UBCC1/4-20X1
UBCC1/4-20X1/2
UBCC1/4-20X2
UBCC1/4-20X3
UBCC1/4-20X3/4
UBCC1/4-20X3/8
UBCC1/4-20X4
UBCC1/4-20X7/8
UBCC1/4X1-1/2
UBCC1/4X1-1/4
UBCC1/4X1-3/4
UBCC1/4X2-1/2
UBCC1/4X2-1/4
UBCC1/4X3-1/2
UBCC1-8-2
UBCC1-8-2-1/2
UBCC1-8-3
UBCC1-8-3-1/2
UBCC1-8-4-1/2
UBCC3/4-10X2
UBCC3/4-10X3
UBCC3/4-10X4
UBCC3/4-10X5
UBCC3/4-10X8
UBCC3/4X1-1/2
UBCC3/4X1-1/4
UBCC3/4X1-3/4
UBCC3/4X2-1/2
UBCC3/4X2-1/4
UBCC3/4X2-3/4
UBCC3/4X3-1/2
UBCC3/4X3-1/4
UBCC3/4X4-1/2
UBCC3/8-16X1
UBCC3/8-16X1/2
UBCC3/8-16X2
UBCC3/8-16X3
UBCC3/8-16X3/4
UBCC3/8-16X4
UBCC3/8-16X5
UBCC3/8-16X5/8
UBCC3/8-16X7/8
UBCC3/8X1-1/2
UBCC3/8X1-1/4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Length L or l (inch) Sales Unit
1 Piece(s)Available

8 Days or more

101/22Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/23Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/23/4Box/package
1 Piece(s)Available

8 Days or more

101/24Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/25/8Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/26Box/package
1 Piece(s)Available

8 Days or more

101/21 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/21 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/21 3/4Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/22 1/2Box/package
1 Piece(s)Available

8 Days or more

101/22 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/23 1/2Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/23 1/4Box/package
1 Piece(s)Available

8 Days or more

101/24 1/2Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/25 1/2Box/package
1 Piece(s)Available

8 Days or more

101/41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/43Box/package
1 Piece(s)Available

8 Days or more

101/43/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/43/8Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/44Box/package
1 Piece(s)Available

8 Days or more

101/47/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

101/41 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/41 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101/42 1/4Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101/43 1/2Box/package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2Box/package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2 1/2Box/package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3Box/package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3 1/2Box/package

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4 1/2Box/package
1 Piece(s)Available

8 Days or more

103/42Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/43Box/package

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/44Box/package

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/45Box/package
1 Piece(s)Available

8 Days or more

103/48Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/41 1/2Box/package

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/41 1/4Box/package
1 Piece(s)Available

8 Days or more

103/41 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/42 1/2Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/42 1/4Box/package
1 Piece(s)Available

8 Days or more

103/42 3/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/43 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/43 1/4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/44 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/82Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/83Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/83/4Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103/84Box/package
1 Piece(s)Available

9 Days or more

103/85Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/85/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/87/8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81 1/2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103/81 1/4Low Quantity Available beginning with 1 pc.

Loading...

Basic Information

Detailed Shape Standard Thread ridge Type Unified coarse UNC Mounting Hole Shape Hex Socket
Material Steel Surface Treatment (Details) No Tip shape Flat End
Application Standard

Additional Products in this Category

Tech Support