(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - 316L Stainless Steel, Class 8.8, M6 - M24, Both Faces

Hex Nut - 316L Stainless Steel, Class 8.8, M6 - M24, Both Faces
  • Volume Discount

Has a strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.

Part Number

Configured Part Number is shown.

Part Number
8BUMN6
8BUMN8
8BUMN10
8BUMN12
8BUMN14
8BUMN16
8BUMN18
8BUMN20
8BUMN24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Pitch
(mm)
1 Piece(s)Available

8 Days or more

106Low Quantity Available beginning with 1 pc.1
1 Piece(s)Available

8 Days or more

108Low Quantity Available beginning with 1 pc.1.25
1 Piece(s)Available

8 Days or more

1010Low Quantity Available beginning with 1 pc.1.5
1 Piece(s)Available

8 Days or more

1012Low Quantity Available beginning with 1 pc.1.75
1 Piece(s)Available

8 Days or more

1014Low Quantity Available beginning with 1 pc.2
1 Piece(s)Available

8 Days or more

1016Low Quantity Available beginning with 1 pc.2
1 Piece(s)Available

8 Days or more

1018Box/package2.5
1 Piece(s)Available

8 Days or more

1020Low Quantity Available beginning with 1 pc.2.5
1 Piece(s)Available

8 Days or more

1024Low Quantity Available beginning with 1 pc.3

Loading...

  1. 1

Basic Information

Material 316L Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function General Surface Treatment (Details) No Strength Class 8.8

Additional Products in this Category

Tech Support