(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - 316L Stainless Steel, Class 8.8【1-100 Pieces Per Package】

Flat Washer - 316L Stainless Steel, Class 8.8
  • Volume Discount

Has a strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.

Part Number

Configured Part Number is shown.

Part Number
8BUMW18
8BUMW20
8BUMW24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Outer Diameter D
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019183Box/package34
1 Piece(s)Available

8 Days or more

1021203Low Quantity Available beginning with 1 pc.37
1 Piece(s)Available

8 Days or more

1025244Low Quantity Available beginning with 1 pc.44

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Stainless Steel
Surface Treatment No Material: Stainless Steel 316L Stainless Steel Surface Treatment (Details) No
Strength Class 8.8

Additional Products in this Category

Tech Support