(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tab Lock Washer【1-1,000 Pieces Per Package】 (Part Numbers)

Tab Lock Washer
  • Volume Discount

It has been used for locking. Features a nail-shaped protrusion cut from a portion outside the round flat washer, which can be bent to prevent turning.

Part Number

Configured Part Number is shown.

PLW-SUS-M45

Part Number
PLW-SUS-M45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel[Not Provided] No4745-1.8Box/package-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Pawl Washer

Additional Products in this Category

Tech Support