(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Toothed Washer, Inside and Outside Tooth Profile

Toothed Washer, Inside and Outside Tooth Profile
  • Volume Discount

The inside of the washer is furnished with teeth. These teeth embed into the workpiece, helping to prevent further rotation. By combining with a flat washer or similar, rattling and loosening should also be avoided.

Part Number

Configured Part Number is shown.

Part Number
TLWIE-ST3W-M4
TLWIE-ST3W-M5
TLWIE-ST3W-M6
TLWIE-ST3W-M8
TLWIE-ST3W-M10
TLWIE-ST3W-M12
TLWIE-ST3W-M14
TLWIE-ST3W-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
1 Piece(s)Available

9 Days or more

104.340.6
1 Piece(s)Available

9 Days or more

105.350.6
1 Piece(s)Available

9 Days or more

106.460.8
1 Piece(s)Available

9 Days or more

108.480.9
1 Piece(s)Available

9 Days or more

1010.5101
1 Piece(s)Available

9 Days or more

1012.5121
1 Piece(s)Available

8 Days or more

1014.5141.2
1 Piece(s)Available

8 Days or more

1016.5161.4

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Toothed washer, chrysanthemum shape Material Steel
Surface Treatment Trivalent White Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel Equivalent to S50C
Surface Treatment (Details) Trivalent White Type, Toothed Washer Tooth Profile of Interior and Exterior

Additional Products in this Category

Tech Support