(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal-Tooth Lock Washer - TLWI Series【1-60,000 Pieces Per Package】 (Part Numbers)

Internal-Tooth Lock Washer - TLWI Series
  • Volume Discount

Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.

Part Number

Configured Part Number is shown.

TLWI-STCB-M12

Part Number
TLWI-STCB-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate12.512-1Box/package[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate21

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Toothed washer, chrysanthemum shape Type, Toothed Washer Internal Teeth Profile

Please check the type/dimensions/specifications of the part TLWI-STCB-M12 in the Internal-Tooth Lock Washer - TLWI Series series.

Products like this...

Part Number
TLWI-PB-M6
TLWI-PB-M8
TLWI-PBN-M3
TLWI-STCB-M4
TLWI-STCB-M6
TLWI-STN-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No6.46-0.6Low Quantity Available beginning with 1 pc.-[Not Provided] No11
1 Piece(s)Available

9 Days or more

10[Phosphor Bronze] C5191R-H[Not Provided] No8.48-0.8Low Quantity Available beginning with 1 pc.-[Not Provided] No15
1 Piece(s)Available

8 Days or more

10[Phosphor Bronze] C5191R-HNickel Plating3.23-0.45Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating6.5
1 Piece(s)Available

9 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate4.34-0.45Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate8.5

7,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] Steel[Chromate Plating] Black Chromate6.46-0.6Box/package[1049 Carbon Steel] S50C to S70C[Chromate Plating] Black Chromate11

1,800 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating10.510-0.9Box/package[1049 Carbon Steel] S50C to S70C[Nickel Plating] Nickel Plating18

Additional Products in this Category

Tech Support