(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dome Washer【1-600 Pieces Per Package】

Dome Washer
  • Volume Discount

Resembles a press-made rosette washer, but has a simple bulging shape that adds no thickness when installed.

Part Number

Configured Part Number is shown.

Part Number
WRS-STAY-M8
WRS-STAY-M10-30
WRS-STAY-M10-35
WRS-STC-M6-25
WRS-STC-M6-30
WRS-STC-M8
WRS-STC-M10-30
WRS-STC-M10-35
WRS-STU-M6-25
WRS-STU-M6-30
WRS-STU-M8
WRS-STU-M10-30
WRS-STU-M10-35
WRS-SUS-M5
WRS-SUS-M6-20
WRS-SUS-M6-25
WRS-SUS-M6-30
WRS-SUS-M8
WRS-SUS-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

-[Steel] SteelZinc Plating3081.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-Hot Zinc Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelZinc Plating30101.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-Hot Zinc Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelZinc Plating35101.5Low Quantity Available beginning with 1 pc.Low Carbon Steel-Hot Zinc Plating35

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating2561.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating25

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating3061Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating30

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelChromate Plating3081.5Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelChromate Plating30101.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Chromate Plating] Chromate Plating30

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating35101.5Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating35
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating2561.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating25

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating3061.6Box/packageLow Carbon Steel-Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating3081.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating30101.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating30
1 Piece(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating35101.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-Bright Chromate Plating35
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No550.7Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No14
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No20
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661.2Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No25
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No661Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No881.5Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No10101.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Rosette Washer

Additional Products in this Category

Tech Support