(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Washer - Plastic【1-1,500 Pieces Per Package】 (Part Numbers)

Square Washer - Plastic
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating

Part Number

Configured Part Number is shown.

WSQL-ST-M8

Part Number
WSQL-ST-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric982.3Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Square Washer

Please check the type/dimensions/specifications of the part WSQL-ST-M8 in the Square Washer - Plastic series.

Products like this...

Part Number
WSQL-316L-M20
WSQL-316L-M24
WSQL-316L-M30
WSQL-ST3B-M10
WSQL-ST3B-M12
WSQL-ST3B-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No21203Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No27244Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No33306Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate11102.3Box/packageLow Carbon Steel-[Trivalent Chromate] Trivalent Black

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate14123.2Box/packageLow Carbon Steel-[Trivalent Chromate] Trivalent Black
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate6.662.3Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Trivalent Chromate] Trivalent Black

Additional Products in this Category

Tech Support