(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Lug, Lug Terminal, M2【2,000 Pieces Per Package】

Plate Lug, Lug Terminal, M2
  • Volume Discount

Electronic components can be easily mounted by soldering their wiring to the openings in other components.

Part Number

Configured Part Number is shown.

WTNT-BRN-M2

Part Number
WTNT-BRN-M2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Tab Washers-One/Two-Tabbed Material Brass
Surface Treatment Nickel Plating Thread Nominal (M) 2 Thickness T(mm) 0.25
Sales Unit Box/package Surface Treatment (Details) Nickel Plating

Please check the type/dimensions/specifications of the part WTNT-BRN-M2 in the Plate Lug, Lug Terminal, M2 series.

Additional Products in this Category

Tech Support