(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer for Cap- JIS B, Type 2, Heavy Load (Part Numbers)

Flat Spring Washer for Cap- JIS B, Type 2, Heavy Load
  • Volume Discount

Screw has a spring counter-force when compared to the tightening axial force of bolts. The spring prevents thread loosening caused by vibration and shock. It is possible to obtain a stable tightening axial force without causing fatigue to the tightening material as a result of the low pressure applied to the bearing surface.

Part Number

Configured Part Number is shown.

WDS2H-ST-M14

Part Number
WDS2H-ST-M14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric15142.2[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric22

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Sales Unit Low Quantity Available beginning with 1 pc.
Type, Spring Washers Disc Spring Washers

Please check the type/dimensions/specifications of the part WDS2H-ST-M14 in the Flat Spring Washer for Cap- JIS B, Type 2, Heavy Load series.

Products like this...

Part Number
WDS2H-ST-M12
WDS2H-ST-M16
WDS2H-ST-M18
WDS2H-ST-M20
WDS2H-ST-M22
WDS2H-ST-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric13122[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric19
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric17162.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric25
1 Piece(s)Available

10 Days or more

10[Steel] Steel[Not Provided] Fabric19183[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric28
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric21203.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric31
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric23224[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric34
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric25244.5[1049 Carbon Steel] S50C to S65C-[Not Provided] Fabric37

Additional Products in this Category

Tech Support