(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load【1-10,000 Pieces Per Package】 (Part Numbers)

Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load
  • Volume Discount

Has a spring counter-force comparable to tightening axial force of bolts, preventing thread loosening caused by vibration and shock. It is possible to obtain a stable tightening axial force without fatiguing the tightening material due to the low pressure applied to the bearing surface.

Part Number

Configured Part Number is shown.

WDS1L-ST-M24

Part Number
WDS1L-ST-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric25244Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Disc Spring Washers

Please check the type/dimensions/specifications of the part WDS1L-ST-M24 in the Flat Spring Washer - JIS B 1251, Type 1 Screws, Heavy Load series.

Products like this...

Part Number
WDS1L-ST-M16
WDS1L-ST-M18
WDS1L-ST-M20
WDS1L-ST-M27
WDS1L-ST-M3
WDS1L-ST-M30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric17162.8Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric19183Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric21203.5Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric28274.5Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric3.230.5Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric31305Low Quantity Available beginning with 1 pc.[1049 Carbon Steel] S50C~S65C-[Not Provided] Fabric

Additional Products in this Category

Tech Support