(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - No. 2【1-10,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer - No. 2
  • Volume Discount

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

Part Number

Configured Part Number is shown.

WSP2-STT3SC-M10

Part Number
WSP2-STT3SC-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Paint, Coating] Painting / Coating10.210-2.5Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Stainless Steel Coating] Trivalent Stainless Steel Coating

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-STT3SC-M10 in the Split Lock Washer - No. 2 series.

Products like this...

Part Number
WSP2-310S-M6
WSP2-310S-M8
WSP2-316L-M14
WSP2-STT3SC-M12
WSP2-STT3SC-M3
WSP2-STT3SC-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No6.16-1.5Low Quantity Available beginning with 1 pc.-310S Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.28-2Low Quantity Available beginning with 1 pc.-310S Stainless Steel[Not Provided] No
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No14.214-3.5Low Quantity Available beginning with 1 pc.-[316 Stainless Steel] 316L Stainless Steel[Not Provided] No

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Paint, Coating] Painting / Coating12.212-3Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Stainless Steel Coating] Trivalent Stainless Steel Coating
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Paint, Coating] Painting / Coating3.13-0.7Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Stainless Steel Coating] Trivalent Stainless Steel Coating

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Paint, Coating] Painting / Coating4.14-1Box/package[SWRH] SWRH72A Carbon Wire Steel (JIS)-[Stainless Steel Coating] Trivalent Stainless Steel Coating

Additional Products in this Category

Tech Support