(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polycarbonate, Circular Washer【1-1,000 Pieces Per Package】

Polycarbonate, Circular Washer
  • Volume Discount

Of all transparent plastics this is the hardest (in terms of difficulty to break) and the safest.

Part Number

Configured Part Number is shown.

Part Number
WS-PC-M2
WS-PC-M2.6
WS-PC-M3
WS-PC-M4
WS-PC-M5
WS-PC-M6
WS-PC-M8
WS-PC-M10
WS-PC-M12
WS-PCTW-M8
WS-PCTW-M10
WS-PCTW-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10No2.120.5Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No2.72.60.5Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No3.330.8Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No4.540.8Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No5.550.8Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No6.561Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No8.581.6Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No10.5101.6Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10No13122.5Low Quantity (can be purchased from one)No
1 Piece(s)Available

8 Days or more

10Painting / Coating8.581.6Low Quantity (can be purchased from one)White Coating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Painting / Coating10.5101.6Box/packageWhite Coating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Painting / Coating13122.5Box/packageWhite Coating

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Material: Resin PC (Polycarbonate)

Additional Products in this Category

Tech Support