(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plastic Screws - Hex Socket Set Screw, Flat Tip, PEEK

Plastic Screws - Hex Socket Set Screw, Flat Tip, PEEK
  • Volume Discount

Wide-ranging applications with composition suitable for welding processes, offering superior heat resistance, fatigue resistance, shock resistance, and creep resistance. Materials remain undamaged even with repetitive use.

Part Number
SSH-PEEK-M3-4
SSH-PEEK-M3-5
SSH-PEEK-M3-6
SSH-PEEK-M3-8
SSH-PEEK-M3-10
SSH-PEEK-M3-12
SSH-PEEK-M3-15
SSH-PEEK-M4-5
SSH-PEEK-M4-6
SSH-PEEK-M4-8
SSH-PEEK-M4-10
SSH-PEEK-M4-12
SSH-PEEK-M4-15
SSH-PEEK-M4-20
SSH-PEEK-M5-5
SSH-PEEK-M5-6
SSH-PEEK-M5-8
SSH-PEEK-M5-10
SSH-PEEK-M5-12
SSH-PEEK-M5-15
SSH-PEEK-M5-20
SSH-PEEK-M6-6
SSH-PEEK-M6-8
SSH-PEEK-M6-10
SSH-PEEK-M6-12
SSH-PEEK-M6-15
SSH-PEEK-M6-20
SSH-PEEK-M6-25
SSH-PEEK-M8-10
SSH-PEEK-M8-12
SSH-PEEK-M8-15
SSH-PEEK-M8-20
SSH-PEEK-M8-25
SSH-PEEK-M8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1034
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

1045
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

1055
1 Piece(s)Available

8 Days or more

1056
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

96 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

1066
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

9 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

9 Days or more

10812
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

9 Days or more

10830

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Set Screw
Material Peak Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK (Polyetheretherketone) Color Ocher

Additional Products in this Category

Tech Support