(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Fully Threaded Bolts & Studs - Flathead Set Screw【1-1,000 Pieces Per Package】

Fully Threaded Bolts & Studs - Flathead Set Screw
  • Volume Discount

•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Flathead
•Additional Shape: Standard

Part Number
SSM-ST3B-M1.4-2
SSM-ST3B-M2-2.5
SSM-STCB-M1.4-1.5
SSM-STCB-M1.4-2
SSM-STCB-M1.4-4
SSM-STCB-M1.7-2
SSM-STCB-M2-2
SSM-STCB-M2-2.5
SSM-STCB-M2-3
SSM-STCB-M2.6-3
SSM-STCB-M2.6-4
SSM-STCB-M2.6-6
SSM-SUS-M1-1.5
SSM-SUS-M1-2
SSM-SUS-M1-2.5
SSM-SUS-M1-4
SSM-SUS-M1.2-2
SSM-SUS-M1.2-2.5
SSM-SUS-M1.2-3
SSM-SUS-M1.2-4
SSM-SUS-M1.4-2
SSM-SUS-M1.4-2.5
SSM-SUS-M1.4-3
SSM-SUS-M1.4-4
SSM-SUS-M1.6-2.5
SSM-SUS-M1.6-3
SSM-SUS-M1.6-4
SSM-SUS-M1.6-5
SSM-SUS-M1.6-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.42[Steel] SUM[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022.5[Steel] SUM[Trivalent Chromate] Trivalent BlackBox/package
1 Piece(s)Available

8 Days or more

-1.41.5[Steel] SUM[Chromate Plating] Black ChromateLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.42[Steel] SUM[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.44[Steel] SUM[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.72[Steel] SUM[Chromate Plating] Black ChromateBox/package
1 Piece(s)Available

8 Days or more

-22[Steel] SUM[Chromate Plating] Black ChromateLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-22.5[Steel] SUM[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-23[Steel] SUM[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.63[Steel] SUM[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-2.64[Steel] SUM[Chromate Plating] Black ChromateBox/package
1 Piece(s)Available

8 Days or more

-2.66[Steel] SUM[Chromate Plating] Black ChromateLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1011.5[Stainless Steel] 303 Stainless Steel[No] NoLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012.5[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.22[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.22.5[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.23[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.24[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.42[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.42.5[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.43[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.44[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.62.5[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.63[Stainless Steel] 303 Stainless Steel[No] NoBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.64[Stainless Steel] 303 Stainless Steel[No] NoBox/package
1 Piece(s)Available

8 Days or more

101.65[Stainless Steel] 303 Stainless Steel[No] NoLow Quantity (can be purchased from one)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.66[Stainless Steel] 303 Stainless Steel[No] NoBox/package

Loading...

  1. 1

Basic Information

Mounting Hole Shape Flathead Basic Shape Set Screw Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support