(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Socket Head Cap, PEEK【1-50 Pieces Per Package】

Plastic Screws - Hex Socket Head Cap, PEEK
  • Volume Discount

Offers superior heat resistance, fatigue resistance, shock resistance, and creep resistance. Its chemical resistance allows it to be used with chemicals other than concentrated sulfuric acid. Made from material that can be welded, this screw can be used in a wide variety of applications. Used for fastenings which require more strength than hex bolts.

Part Number

Configured Part Number is shown.

Part Number
CSHP-PEEK-M3-6
CSHP-PEEK-M3-8
CSHP-PEEK-M3-10
CSHP-PEEK-M3-12
CSHP-PEEK-M3-15
CSHP-PEEK-M3-20
CSHP-PEEK-M3-25
CSHP-PEEK-M3-50
CSHP-PEEK-M4-6
CSHP-PEEK-M4-8
CSHP-PEEK-M4-10
CSHP-PEEK-M4-12
CSHP-PEEK-M4-15
CSHP-PEEK-M4-20
CSHP-PEEK-M4-25
CSHP-PEEK-M4-30
CSHP-PEEK-M4-40
CSHP-PEEK-M4-100
CSHP-PEEK-M5-6
CSHP-PEEK-M5-8
CSHP-PEEK-M5-10
CSHP-PEEK-M5-12
CSHP-PEEK-M5-15
CSHP-PEEK-M5-20
CSHP-PEEK-M5-25
CSHP-PEEK-M5-30
CSHP-PEEK-M5-100
CSHP-PEEK-M6-10
CSHP-PEEK-M6-12
CSHP-PEEK-M6-15
CSHP-PEEK-M6-20
CSHP-PEEK-M6-25
CSHP-PEEK-M6-30
CSHP-PEEK-M6-35
CSHP-PEEK-M6-40
CSHP-PEEK-M6-100
CSHP-PEEK-M8-10
CSHP-PEEK-M8-12
CSHP-PEEK-M8-15
CSHP-PEEK-M8-20
CSHP-PEEK-M8-25
CSHP-PEEK-M8-30
CSHP-PEEK-M8-35
CSHP-PEEK-M8-40
CSHP-PEEK-M10-15
CSHP-PEEK-M10-20
CSHP-PEEK-M10-25
CSHP-PEEK-M10-30
CSHP-PEEK-M10-35
CSHP-PEEK-M10-40
CSHP-PEEK-M12-20
CSHP-PEEK-M12-25
CSHP-PEEK-M12-30
CSHP-PEEK-M12-35
CSHP-PEEK-M12-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit
1 Piece(s)Available

8 Days or more

1036Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1038Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10310Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10312Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10315Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10320Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10325Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10350Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1046Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1048Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10410Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10412Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10415Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10420Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10425Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10430Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10440Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1056Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1058Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10510Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10512Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10515Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10520Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10525Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10530Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10610Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10612Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10615Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10625Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10630Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10635Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10640Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10810Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10812Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10815Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10835Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10840Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101015Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101020Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101025Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101030Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101040Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101220Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101225Box/package
1 Piece(s)Available

8 Days or more

101230Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101235Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101240Box/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Peak Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard Plastic Material PEEK (Polyetheretherketone)
Color Ocher

Additional Products in this Category

Tech Support