(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - 304 Stainless Steel, M8/M10, Coarse, Non-Magnetic (Part Numbers)

Hex Socket Cap Screw - 304 Stainless Steel, M8/M10, Coarse, Non-Magnetic
  • Volume Discount

[Product Specifications]Non-magnetic and high-strength. A2 indicates a steel type (austenitic stainless steel), while "80" is a numerical representation of strength level corresponding to a tensile strength of 800 N per square millimeters.

Part Number
CSHSZ-SUS-M8-40
CSHSZ-SUS-M8-45
CSHSZ-SUS-M8-50
CSHSZ-SUS-M10-45
CSHSZ-SUS-M10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

8 Days or more

108401.25
1 Piece(s)Available

8 Days or more

108451.25
1 Piece(s)Available

8 Days or more

108501.25
1 Piece(s)Available

8 Days or more

1010451.5
1 Piece(s)Available

8 Days or more

1010501.5

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Strength Class(Stainless) A2-80
Screw Type Complete thread

Additional Products in this Category

Tech Support