(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Small Hex Head Bolt with Flat Washer - Steel, M10, Fine【80-120 Pieces Per Package】

Small Hex Head Bolt with Flat Washer - Steel, M10, Fine
  • Volume Discount

[Product Specifications]
[Nominal Thread (M)] 10
[Pitch (mm)] 1.25
[Detailed Shape] Small Dia.
[Drive Style] None
[Basic Shape] Hex
[Material] Equivalent to SWCH
[Thread Ridge Type] Metric fine
[Tip Shape] Flat End
[Sales Unit] Box/package
[Application] Standard
[Length L (mm)] 20 25 30
[Surface Treatment] Bright Chromate Plating
JIS Flat Washer

Part Number
HXNSMT1-STC-MS10-20
HXNSMT1-STC-MS10-25
HXNSMT1-STC-MS10-30
HXNSMT1-STU-MS10-20
HXNSMT1-STU-MS10-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L (mm) Surface Treatment

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20[Chromate Plating] Chromate Plating

120 Pieces Per Package

1 Pack(s)Available

8 Days or more

25[Chromate Plating] Chromate Plating

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

30[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20[Bright Chromate Plating] Bright Chromate Plating

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

30[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Pitch(mm) 1.25 Detailed Shape Small Diameter
Mounting Hole Shape No Basic Shape Hex Material SWCH Equivalent
Thread ridge Type Metric fine Tip shape Flat End Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support