(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Screw with Small Flat Washer - Steel, M8, PK-1【200 Pieces Per Package】 (Part Numbers)

Hex  Head Screw with Small Flat Washer - Steel, M8, PK-1
  • Volume Discount

[Nominal Thread (M)] 8
[Length L (mm)] 12
[Pitch (mm)] 1.25
[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Equivalent to SWCH
[Surface treatment] Chromate Plating
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard

Part Number

Configured Part Number is shown.

HXNPK1-STC-M8-12

Part Number
HXNPK1-STC-M8-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L (mm) 12 Pitch(mm) 1.25
Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material SWCH Equivalent Surface Treatment Chromate Plating Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part HXNPK1-STC-M8-12 in the Hex Head Screw with Small Flat Washer - Steel, M8, PK-1 series.

Additional Products in this Category

Tech Support