(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, PEEK

Plastic Screws - Hex Head, PEEK
  • Volume Discount

Made from highly heat-resistant crystalline resin.

Part Number

Configured Part Number is shown.

Part Number
HXNP-PEEK-M4-8
HXNP-PEEK-M4-10
HXNP-PEEK-M4-12
HXNP-PEEK-M4-15
HXNP-PEEK-M4-20
HXNP-PEEK-M4-25
HXNP-PEEK-M5-10
HXNP-PEEK-M5-12
HXNP-PEEK-M5-15
HXNP-PEEK-M5-20
HXNP-PEEK-M5-25
HXNP-PEEK-M5-30
HXNP-PEEK-M6-10
HXNP-PEEK-M6-12
HXNP-PEEK-M6-15
HXNP-PEEK-M6-20
HXNP-PEEK-M6-25
HXNP-PEEK-M6-30
HXNP-PEEK-M6-35
HXNP-PEEK-M6-40
HXNP-PEEK-M6-45
HXNP-PEEK-M6-50
HXNP-PEEK-M8-10
HXNP-PEEK-M8-15
HXNP-PEEK-M8-20
HXNP-PEEK-M8-25
HXNP-PEEK-M8-30
HXNP-PEEK-M8-35
HXNP-PEEK-M8-40
HXNP-PEEK-M8-45
HXNP-PEEK-M10-20
HXNP-PEEK-M10-25
HXNP-PEEK-M10-30
HXNP-PEEK-M10-35
HXNP-PEEK-M10-40
HXNP-PEEK-M10-45
HXNP-PEEK-M12-20
HXNP-PEEK-M12-25
HXNP-PEEK-M12-30
HXNP-PEEK-M12-35
HXNP-PEEK-M12-40
HXNP-PEEK-M12-45
HXNP-PEEK-M12-50
HXNP-PEEK-M12-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10645
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101045
1 Piece(s)Available

8 Days or more

101220
1 Piece(s)Available

8 Days or more

101225
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101235
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

8 Days or more

101245
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101270
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Peak Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK (Polyetheretherketone) Color Ocher

Additional Products in this Category

Tech Support