(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, PC

Plastic Screws - Hex Head, PC
  • Volume Discount

Features excellent shock resistance and heat resistance.

Part Number
HXNPC-PC-M4-10
HXNPC-PC-M4-12
HXNPC-PC-M4-15
HXNPC-PC-M4-20
HXNPC-PC-M4-25
HXNPC-PC-M5-10
HXNPC-PC-M5-12
HXNPC-PC-M5-15
HXNPC-PC-M5-20
HXNPC-PC-M5-25
HXNPC-PC-M5-35
HXNPC-PC-M6-10
HXNPC-PC-M6-12
HXNPC-PC-M6-15
HXNPC-PC-M6-20
HXNPC-PC-M6-25
HXNPC-PC-M6-30
HXNPC-PC-M6-35
HXNPC-PC-M6-40
HXNPC-PC-M8-10
HXNPC-PC-M8-12
HXNPC-PC-M8-15
HXNPC-PC-M8-20
HXNPC-PC-M8-25
HXNPC-PC-M8-30
HXNPC-PC-M8-35
HXNPC-PC-M8-40
HXNPC-PC-M10-15
HXNPC-PC-M10-20
HXNPC-PC-M10-25
HXNPC-PC-M10-30
HXNPC-PC-M10-35
HXNPC-PC-M10-40
HXNPC-PC-M12-20
HXNPC-PC-M12-25
HXNPC-PC-M12-30
HXNPC-PC-M12-35
HXNPC-PC-M12-40
HXNPC-PC-M12-45
HXNPC-PC-M12-50
HXNPC-PC-M12-60
HXNPC-PC-M12-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Color
1 Piece(s)Available

8 Days or more

10410[Resin] Resin-
1 Piece(s)Available

8 Days or more

10412[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10415[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10420[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10425[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10510[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10512[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10515[Resin] Resin-
1 Piece(s)Available

8 Days or more

10520[Resin] Resin-
1 Piece(s)Available

8 Days or more

10525[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10535[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10610[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10612[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10615[Resin] Resin-
1 Piece(s)Available

8 Days or more

10620[Resin] Resin-
1 Piece(s)Available

8 Days or more

10625[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10630[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10635[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10640[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10810[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10812[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10815[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10820[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10825[Resin] Resin-
1 Piece(s)Available

8 Days or more

10830[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10835[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

10840[Resin] Polycarbonate ResinTransparency
1 Piece(s)Available

8 Days or more

101015[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101020[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101025[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101030[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101035[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101040[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101220[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101225[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101230[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101235[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101240[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101245[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101250[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101260[Resin] Polycarbonate ResinWhite
1 Piece(s)Available

8 Days or more

101270[Resin] Polycarbonate ResinWhite

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Plastic Material PC (Polycarbonate)

Additional Products in this Category

Tech Support