(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M6/M8, Coarse, Type 1, HXN7F Series【250 Pieces Per Package】 (Part Numbers)

Flanged Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M6/M8, Coarse, Type 1, HXN7F Series
  • Volume Discount

Strength classification 7T (minimum tensile load 70kgf / mm2) screw.

Part Number

Configured Part Number is shown.

HXN7F-STC-M6-35

Part Number
HXN7F-STC-M6-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 35 Screw Type Complete thread
Detailed Shape Standard Mounting Hole Shape No Material SWCH Equivalent
Surface Treatment Chromate Plating Thread ridge Type Metric coarse Additional Shapes Flanged
Sales Unit Box/package Application High Strength Strength Class(Steel) 8.8

Please check the type/dimensions/specifications of the part HXN7F-STC-M6-35 in the Flanged Hex Bolt - SWCH Steel Equivalent, Class 8.8, 7-Mark, M6/M8, Coarse, Type 1, HXN7F Series series.

Additional Products in this Category

Tech Support