(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

7-Mark Hexagon Bolt Hall-Thread Fine【1-120 Pieces Per Package】 (Part Numbers)

7-Mark Hexagon Bolt Hall-Thread Fine
  • Volume Discount

Strength classification 7T (minimum tensile load 70kgf / mm2) screw.

Part Number

Configured Part Number is shown.

Part Number
HXN7H-STU-MS20-60
HXN7H-STU-MS20-65
HXN7H-STU-MS20-70
HXN7H-STU-MS20-75
HXN7H-STU-MS20-80
HXN7H-STU-MS20-85
HXN7H-STU-MS20-90
HXN7H-STU-MS20-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit Thread Length
(mm)

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-2060[Bright Chromate Plating] Bright Chromate PlatingBox/package46

30 Pieces Per Package

1 Pack(s)Available

17 Days or more

-2065[Bright Chromate Plating] Bright Chromate PlatingBox/package46

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-2070[Bright Chromate Plating] Bright Chromate PlatingBox/package46

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-2075[Bright Chromate Plating] Bright Chromate PlatingBox/package46

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

-2080[Bright Chromate Plating] Bright Chromate PlatingBox/package46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2085[Bright Chromate Plating] Bright Chromate PlatingBox/package46

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2090[Bright Chromate Plating] Bright Chromate PlatingBox/package46

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

-20100[Bright Chromate Plating] Bright Chromate PlatingBox/package46

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material SWCH Equivalent
Thread ridge Type Metric fine Additional Shapes Standard Application High Strength
Strength Class(Steel) 8.8

Additional Products in this Category

Tech Support