(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Slotted Flat Small Screws【1-8,000 Pieces Per Package】

Slotted Flat Small Screws
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Negative
•Screw Type: Fully Threaded

Part Number
CSMFL-BR-M3-5
CSMFL-BR-M3-6
CSMFL-BR-M3-8
CSMFL-BR-M3-10
CSMFL-BR-M3-12
CSMFL-BR-M4-5
CSMFL-BR-M4-6
CSMFL-BR-M4-8
CSMFL-BR-M4-12
CSMFL-BR-M4-15
CSMFL-BR-M4-16
CSMFL-BR-M5-8
CSMFL-BR-M5-10
CSMFL-BR-M5-15
CSMFL-BR-M5-20
CSMFL-BR-M6-8
CSMFL-BR-M6-10
CSMFL-BR-M6-12
CSMFL-BR-M6-15
CSMFL-BR-M6-16
CSMFL-BR-M6-20
CSMFL-BR-M6-25
CSMFL-BR-M6-40
CSMFL-BR-M8-12
CSMFL-BR-M8-15
CSMFL-BR-M8-16
CSMFL-BR-M8-20
CSMFL-BR-M8-25
CSMFL-BR-M8-50
CSMFL-BRCB-M8-25
CSMFL-BRN-M4-5
CSMFL-BRN-M4-8
CSMFL-BRN-M4-12
CSMFL-ST3B-M2-5
CSMFL-ST3B-M2-6
CSMFL-ST3B-M2-8
CSMFL-ST3B-M2-10
CSMFL-ST3B-M2.6-5
CSMFL-ST3B-M2.6-8
CSMFL-ST3B-M2.6-10
CSMFL-ST3B-M3-5
CSMFL-ST3B-M3-6
CSMFL-ST3B-M3-8
CSMFL-ST3B-M3-10
CSMFL-ST3B-M3-12
CSMFL-ST3B-M3-15
CSMFL-ST3B-M3-16
CSMFL-ST3B-M3-20
CSMFL-ST3B-M3-25
CSMFL-ST3B-M3-30
CSMFL-ST3B-M4-6
CSMFL-ST3B-M4-8
CSMFL-ST3B-M4-10
CSMFL-ST3B-M4-12
CSMFL-ST3B-M4-14
CSMFL-ST3B-M4-15
CSMFL-ST3B-M4-16
CSMFL-ST3B-M4-18
CSMFL-ST3B-M4-20
CSMFL-ST3B-M4-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1035Brass[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1036Brass[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038Brass[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10310Brass[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312Brass[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1045Brass[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1046Brass[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1048Brass[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412Brass[None] NoLow Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415Brass[None] NoBox/package0.7
1 Piece(s)Available

8 Days or more

10416Brass[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1058Brass[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10510Brass[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10515Brass[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10520Brass[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

1068Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10610Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10612Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10615Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10616Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10620Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10625Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10640Brass[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10812Brass[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10815Brass[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10816Brass[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10820Brass[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10825Brass[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10850Brass[None] NoLow Quantity (can be purchased from one)1.25

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-825Brass[Chromate] Black ChromateBox/package1.25
1 Piece(s)Available

8 Days or more

1045Brass[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048Brass[Nickel Plating] Nickel PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412Brass[Nickel Plating] Nickel PlatingBox/package0.7

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.4

4,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1026[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.4

5,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1028[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.4

4,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10210[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.4

4,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

102.65[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.45

3,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

102.68[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.45

2,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

102.610[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.45

2,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

1035[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1038[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

2,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10312[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

1,800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10315[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

1,400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10320[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10325[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10330[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

1046[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,300 Pieces Per Package

1 Pack(s)Available

16 Days or more

10412[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10414[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,200 Pieces Per Package

1 Pack(s)Available

16 Days or more

10415[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10416[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10418[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10420[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

10425[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package0.7

Loading...

Basic Information

Details of Shape Flat Mounting Hole Shape Flathead Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support