(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Type 2, BRP Shape, G=30 (Part Numbers)

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Type 2, BRP Shape, G=30
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Nominal Thread (M)] 4 4.5
[Length L (mm)] 50 60 70 75

Part Number
CSPPNSG30-SUS-TP4-50
CSPPNSG30-SUS-TP4-60
CSPPNSG30-SUS-TP4.5-70
CSPPNSG30-SUS-TP4.5-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

9 Days or more

10450
1 Piece(s)Available

9 Days or more

10460
1 Piece(s)Available

9 Days or more

104.570
1 Piece(s)Available

9 Days or more

104.575

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent Surface Treatment No
Tip shape Other Special Shapes Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard

Additional Products in this Category

Tech Support